text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 138 uH, 160 A, Encapsulated

By Acme Electric 

Catalog ID: ALRB160LWE

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 138 uH, 160 A, Encapsulated

Product Details

General

Construction Encapsulated
Inductance 138 uH
Inductance Range 0-150 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 125 HP
Mounting Type Wall
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 160 A
UL Insulation Class 180°C
UPC 047503096536
Winding Material CU

Dimensions

Dimensions 8.82 in x 14.17 in x 11.83 in
Height 11.83 in
Length 8.82 in
Weight 87 lb
Width 14.17 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CSA Standard C22.2 No 66
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads