text.skipToContent text.skipToNavigation

AC Line Reactor - Three Phase, 480V 3% Impedance, 630 uH, 35 A

By Acme Electric 

Catalog ID: ALRB035TBC

By Acme Electric
AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 630 uH, 35 A, CE Marked

Product Details

General

CE Compliant CE Marked
Inductance 630 uH
Inductance Range 601-750 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 25 HP
Mounting Hole Width 2.50 in. (6.4 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 35 A
UL Insulation Class 180°C
UPC 047503085981
Winding Material CU

Dimensions

Dimensions 3.75 in x 6.5 in x 4.75 in
Height 4.75 in
Length 3.75 in
Weight 13 lb
Width 6.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CE Compliant CE Marked
CSA Standard C22.2 No 66
UL Standard UL 506

Resources and Downloads