- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Parkway Square® Accent
Item Added to Your Cart!
Parkway Square® Accent
By Architectural Area Lighting
Collection Name: Parkway
Parkway Square® Accent
By Architectural Area Lighting
Collection Name:
Parkway
Parkway square is a complete family of luminaires that harmoniously combine the ultimate in style with technological sophistication. Parkway Square is scaled in two sizes of luminaires plus a matching bollard, and features unique appointments and design elements sure to meet the needs of any project. The unique design of Parkway Square allows you to mix-and-match between four optical systems, including LED, three hood styles, five decorative screen options, and four unique arms, to truly customize your luminaire. In addition, AAL offers a custom 3 O.D. square pole for the accent scale. Parkway Square Accent scale is ideal for mounting heights of 8 to 10 and is appropriate for exterior and interior applications, affixed to buildings, streetscapes and walkways.
- Four optical systems: horizontal, LED, vertical, and indirect
- 3000K, 4000K, 5000K CCT
- Three hood styles to configure a look in harmony with your architecture
- Six decorative screen options
- Wide variety of custom mounting options, including post-top, wall mount, or pole mount arm
- Custom 3" square pole perfectly complements luminaire styling
- Tool-less access
- Cast aluminum struts
- Full cutoff option available
- 14 standard powder coat finishes
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications | On/Off |
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources and Downloads
Specifications
Brochures
Sell Sheets
Installation/Instruction Manual (IOM)
BIM
Color Charts
3D Models
Please wait, preparing to download your file.
Photometry (16)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PKWS ANG H3 70MHT6 IES Files
|
|||||||
PKWS ANG H5 70MHT6 IES Files
|
|||||||
PKWS GLA 20MMC DSSW IES Files
|
|||||||
PKWS GLA 20MMC IES Files
|
|||||||
PKWS GLA 39MMC IES Files
|
|||||||
PKWS GLA 70MHT6 LDL IES Files
|
|||||||
PKWS I5 70MHT6 IES Files
|
|||||||
PKWS-ANG-T1-36LED-BW.IES
|
5100 K | 70 CRI | 1406 lm | 36 | 39.1 W | Type I | |
PKWS-ANG-T3-36LED-BW-LDL.IES
|
5100 K | 70 CRI | 1695 lm | 48 | 35.5 W | Type II | |
PKWS-ANG-T3-36LED-BW.IES
|
5100 K | 70 CRI | 1812 lm | 21 | 38.9 W | Type V | |
PKWS-ANG-T5-36LED-BW-LDL.IES
|
5100 K | 70 CRI | 1628 lm | 47 | 35.0 W | Type V | |
PKWS-ANG-T5-36LED-BW.IES
|
5100 K | 70 CRI | 1961 lm | 50 | 38.9 W | Type V | |
PKWS-T3-9LED-BW.IES
|
5100 K | 70 CRI | 477 lm | 38 | 12.4 W | Type IV | |
PKWS-T3-9LED-WW.IES
|
5100 K | 70 CRI | 404 lm | 32 | 12.8 W | Type IV | |
PKWS-T5-18LED-BW_KL02684.IES
|
5100 K | 70 CRI | 933 lm | 21 | 12.8 W | Type V | |
PKWS-T5-18LED-WW.IES
|
5100 K | 70 CRI | 686 lm | 21 | 12.8 W | Type V |
Please wait, preparing to download your file.