text.skipToContent text.skipToNavigation

1-Gang Horizontal Weatherproof Cover, Duplex, White, Carded

By Bell 

Catalog ID: 5180-6

By Bell
1-Gang Horizontal Weatherproof Cover, Duplex, White, Carded
  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Duplex configuration
  • Horizontal

Buy from a Partner

Product Details

General

Color White
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Horizontal; Device Mount
Number of Gang(s) 1-Gang
Type Cover
UPC 050169518069

Dimensions

Actual Depth 1 in
Height 2.813 in
Weight 0.27 lb
Width 4.563 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Carded
Pallet Quantity 1440
Standard Package 6

Resources and Downloads