text.skipToContent text.skipToNavigation

1-Gang Multi-purpose Gasket, 20 Polybags of 2

By Bell 

Catalog ID: 5019-0

By Bell
1-Gang Multi-purpose Gasket, 20 Polybags of 2
  • Each gasket has cut outs for a toggle switch, GFCI and round receptacles
  • Withstands temperatures -70 to +80C
  • Made of 1/8 in. thick polyethylene foam
  • 2 per bag

Buy from a Partner

Product Details

General

Accessory Type Weatherproof box/cover
Color Black
Material Foam
Type Gasket
UPC 050169501900

Dimensions

Dimensions 0.063 in x 2.875 in x 4.625 in
Height 4.625 in
Length 0.063 in
Weight 0.02 lb
Width 2.875 in

Logistics

Carton Quantity 20
Packaging Type Polybag
Pallet Quantity 6480
Standard Package 20

Resources and Downloads

Specifications

Sales Drawings

Terms and Conditions