text.skipToContent text.skipToNavigation

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

By Bell 

Collection Name:  RAYNTITE

Catalog ID: 5031-0

By Bell
Collection Name:  RAYNTITE
Catalog ID:  5031-0
1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray
  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Buy from a Partner

Product Details

General

Application For use whenever weatherproof protection is required for an outdoor receptacle
Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical
Number of Gang(s) 1-Gang
Series RAYNTITE®
Type Cover
UPC 050169503102

Dimensions

Actual Depth 1.125 in
Height 4.5 in
Weight 0.542 lb
Width 2.75 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 12
Packaging Type Shrink
Pallet Quantity 1680
Standard Package 12

Resources and Downloads