text.skipToContent text.skipToNavigation

iStation Module, Red and Black Speaker Posts, 1-Unit, White

By Bryant 

Catalog ID: IMSP1W

By Bryant
Catalog ID:  IMSP1W
iStation Module, Red and Black Speaker Posts, 1-Unit, White

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Speaker Post Black & Red
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION Audio/Video Modules
Material - Mounting Hardware Snap-On- Snap-Fit
Style Binding Post
Temperature Rating Per TIA
Type Speaker
UPC 662620849607

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Screw Terminals
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources and Downloads