text.skipToContent text.skipToNavigation

Fiber Optic Panel Adapter, 12-Fiber, 6) SC-ST Duplex, Zircon Sleeves, Blue

By Bryant 

Catalog ID: FSPSCSTDS6

By Bryant
Catalog ID:  FSPSCSTDS6
Fiber Optic Panel Adapter, 12-Fiber, 6) SC-ST Duplex, Zircon Sleeves, Blue
  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color Blue
EU RoHS Indicator No
Enclosure Type Various
Environmental Conditions Indoor
Item Type SC to ST Duplex
Material Ceramic Zirconium
Material - Mounting Hardware Snap-In
Number Of Ports 12
Performance
  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Repeatability 0.1 dB SM / 0.2 dB MM
Service Life 500 matings
Single/Multimode SM/MM
Temperature Rating -40C to +85C
UPC 662620103723

Dimensions

Display Size 5.1" X 1.1"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.30 dB
Return Loss 55

Conductor Related

Fiber Size 125 Micron
Fiber Type Singlemode or Multimode

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 4