text.skipToContent text.skipToNavigation

Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 250V, 2-Pole 3-Wire Grounding, Back and Side Wired, 6-20R, Orange, Single Pack

By Bryant 

Catalog ID: 8410IG

By Bryant
Catalog ID:  8410IG
Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 250V, 2-Pole 3-Wire Grounding, Back and Side Wired, 6-20R, Orange, Single Pack

Isolated Ground

Add to List

More Options

Where to Buy

Product Details

General

Application Hospital Grade
Color Orange
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Single
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Hospital Grade
Style Finder Groove Face
Type Single Receptacle
UPC 781786731431

Dimensions

Dimensions 3.28 in x 1.38 in x 0.91 in
Display Size Standard Sized Product
Height 0.91 in
Length 3.28 in
Weight 0.15 lb
Width 1.38 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 5000

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 6-20R

Logistics

Carton Quantity 10

Resources and Downloads