text.skipToContent text.skipToNavigation

1254HSIA

by Bryant 

Catalog ID: 1254HSIA

Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Hospital Grade

Product Details

General

Application Quad-Plex
Color Ivory
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED Visual Status Indicator
Item Type Smooth Face
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Outlets 4
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade
Response Time 5
Series Hospital Grade
Type Four Outlet Receptacle
UPC 781786190092

Dimensions

Dimensions 4.3 in x 4.30 in x 0.92 in
Display Size Standard Sized Product
Height 0.92 in
Length 4.3 in
Weight 0.35 lb
Width 4.30 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Frequency Rating 60 Hz
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10