text.skipToContent text.skipToNavigation

SP52IGOA

by Bryant 

Catalog ID: SP52IGOA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Orange

Commercial Specification Grade

Product Details

General

Application IG Duplex with Light and Alarm
Color Orange
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED and Audible Alarm
Item Type Surge Protection Receptacles
Material Composite
Material - Mounting Hardware Mounting Screws
OEM Brand Name Hubbell Bryant
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade
Response Time 5
Series Specification Grade
Style Isolated Ground
Type Duplex Receptacle
UPC 781786139114

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 15 A
Connectivity Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Frequency Rating 60 Hz
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10