text.skipToContent text.skipToNavigation

SP53IGGYA

by Bryant 

Catalog ID: SP53IGGYA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Gray

Commercial Specification Grade

Product Details

General

Application IG Duplex with Light and Alarm
Color Gray
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED and Audible Alarm
Item Type Surge Protection Receptacles
Material Composite
Material - Mounting Hardware Mounting Screws
OEM Brand Name Hubbell Bryant
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade
Response Time 5
Series Specification Grade
Style Isolated Ground
Type Duplex Receptacle
UPC 781786139206

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 20 A
Connectivity Terminal Screws
Current / Amperage Rating 20 A
Current Rating 20 A
Frequency Rating 60 Hz
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10