text.skipToContent text.skipToNavigation

BRY4PS1050USBA

by Bryant 

Catalog ID: BRY4PS1050USBA

Product Details

General

Color Black
Number Of Outlets 4
Series Economy Surge Strips
Type Non-Metallic

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 6 ft