text.skipToContent text.skipToNavigation

BRY6HG6

by Bryant 

Catalog ID: BRY6HG6

15A SPD 6 OUTLET 6' CORD

Product Details

General

Color White
Number Of Outlets 6
Series Healthcare
Type Metallic
UPC 781786105195

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 6 ft

Resources/Downloads