text.skipToContent text.skipToNavigation

BRY6MG620

by Bryant 

Catalog ID: BRY6MG620

20A HCOA 6 OUTLET 6' CORD

Product Details

General

Color White
Number Of Outlets 6
Series Health Care Outlet Assemblies
Type Metallic
UPC 781786105157

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 6 ft

Resources/Downloads