text.skipToContent text.skipToNavigation

BRY6MGRPT15

by Bryant 

Catalog ID: BRY6MGRPT15

15A HCOA RPT 6 OUTLET 15' CORD

Product Details

General

Color White
Number Of Outlets 6
Series Health Care Outlet Assemblies
Type Metallic
UPC 781786105140

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 15 ft

Resources/Downloads