text.skipToContent text.skipToNavigation

BRY6MGRPT1520

by Bryant 

Catalog ID: BRY6MGRPT1520

Product Details

General

Color White
Number Of Outlets 6
Series Health Care Outlet Assemblies
Type Metallic

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 15 ft

Resources/Downloads