text.skipToContent text.skipToNavigation

BRY6MPS15

by Bryant 

Catalog ID: BRY6MPS15

Product Details

General

Color Office White
Number Of Outlets 6
Series Economy Power Strips (no SPD)
Type Metallic

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 15 ft