text.skipToContent text.skipToNavigation

BRY6PS35015A

by Bryant 

Catalog ID: BRY6PS35015A

Product Details

General

Color Office White
Number Of Outlets 6
Series Economy Surge Strips
Type Non-Metallic

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 15 ft