text.skipToContent text.skipToNavigation

BRY6SS1520

by Bryant 

Catalog ID: BRY6SS1520

20A SPD 6 OUTLET15' CORD

Product Details

General

Color White
Number Of Outlets 6
Series Industiral Grade
Type Metallic
UPC 781786105270

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 15 ft

Resources/Downloads