text.skipToContent text.skipToNavigation

BRY6SS620

by Bryant 

Catalog ID: BRY6SS620

Product Details

General

Application RACO 599 gangable switch box partition is used to separate power from voice and data inside gangable switch box.
Bracket Type No Bracket
Color Gray White
Fire Resistance Yes
Material 599
Number Of Outlets 6
Series Industiral Grade
Type Metallic
UPC 050169005996

Dimensions

Height 2.406 in
Length 0.063 in
Weight 0.13 lb
Width 2.844 in

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 6 ft

Logistics

Carton Quantity 20 EA
Minimum Pack Quantity 20
Pallet Quantity 9600 EA

Resources/Downloads