text.skipToContent text.skipToNavigation

BRY7PS1050MA

by Bryant 

Catalog ID: BRY7PS1050MA

Product Details

General

Color Office White
Number Of Outlets 7
Series Economy Surge Strips
Type Non-Metallic

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cord Length 6 ft