text.skipToContent text.skipToNavigation

WPB262E

by Bryant 

Catalog ID: WPB262E

Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI Opening

Product Details

General

Color Gray
Material Aluminum, Cast
Number of Gang(s) 2-Gang
Size Standard
Style Vertical Mount
Type While-In-Use Covers
UPC 781786145733