text.skipToContent text.skipToNavigation

HBL2000B5GY

by Bryant 

Catalog ID: HBL2000B5GY

Metal Raceway, 10' Base, HBL2000 Series, Ivory

  • Higher capacity power applications
  • Available in cover only or base and cover options
  • Cover is 0.040 Inch (1.016) thick which allows up to 600V AC

Product Details

General

Color Gray
Enclosure Type NEMA 1 Rating
Item Type HBL2000 Series
Material Steel
Series HBL2000
Style Single Channel
Type Base Only
UPC 783585214009

Dimensions

Length 5 ft

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 50

Resources/Downloads