text.skipToContent text.skipToNavigation

HBL5005IV

by Bryant 

Catalog ID: HBL5005IV

Metal Raceway, 1 Channel, 5', HBL500 Series, Ivory

  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Available with 1 1/2 in. (38.10) Category 6 and 6A bend radius fittings

Product Details

General

Color Ivory
Enclosure Type NEMA 1 Rating
Item Type Dedicated HBL500 Series
Material Steel
Series HBL500
Style Single Channel
Type Base and Cover
UPC 783585216669

Dimensions

Length 5 ft

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 50

Resources/Downloads