text.skipToContent text.skipToNavigation

HBL2048GY

by Bryant 

Catalog ID: HBL2048GY

Metal Raceway, 1-Gang Device Box, HBL2000 Series, Gray

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

Product Details

General

Color Gray
Item Type HBL2000 Series
Number of Gang(s) 1-Gang
Series
  • HBL2000
  • HBL2000A
  • MetalPlugTrak
Style Deep
Type Boxes
UPC 783585214429

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 20

Resources/Downloads