text.skipToContent text.skipToNavigation

HBL57242WA

by Bryant 

Catalog ID: HBL57242WA

Metal Raceway, Utility Box, 1-Gang, HBL500/700/750 Series, White

Product Details

General

Color White
Item Type Combination HBL500/HBL700/HBL750 Series
Number of Gang(s) 1-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style Utility Box
Type Boxes
UPC 783585423180

Logistics

Carton Quantity 10

Resources/Downloads