text.skipToContent text.skipToNavigation

HBL57442IVA

by Bryant 

Catalog ID: HBL57442IVA

Metal Raceway, Box, 2-Gang, Extra Deep, HBL500/700/750 Series, Ivory

Product Details

General

Color Ivory
Item Type Combination HBL500/HBL700/HBL750 Series
Number of Gang(s) 2-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style Extra Deep
Type Boxes
UPC 783585423364

Logistics

Carton Quantity 5

Resources/Downloads