text.skipToContent text.skipToNavigation

HBL20GB512GY

by Bryant 

Catalog ID: HBL20GB512GY

Metal PlugTrak, 15A 1 Circuit, 5 Receptacle, 5' Length, Gray

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product Details

General

Color Gray
Item Type Pre-Wired PlugTrak
Number Of Receptacles 5
Performance
  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper
Type Single Circuit
UPC 783585214573

Dimensions

Length 5 ft

Electrical Ratings

Current / Amperage Rating 15 A

Conductor Related

Wire Size #12 AWG THHN

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 2

Resources/Downloads