text.skipToContent text.skipToNavigation

HBLIWEP

by Bryant 

Catalog ID: HBLIWEP

Metal Raceway Touch Up Paint Pen, Ivory

Product Details

General

Color Ivory
Item Type All Raceway
Material Steel
Series
  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750
Type Touch-Up Paint Pen
UPC 783585218984

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 20

Resources/Downloads