text.skipToContent text.skipToNavigation

MST025FE

by Bryant 

Catalog ID: MST025FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .25-.49"

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 6,800 lbs
Construction Woven
Load Capacity 1360
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Overhead Multiple Strength
Style Closed Mesh, Triple, Double, Single Weave
Type Flexible Eye
UPC 781786282001

Conductor Related

Cable Diameter Range 0.25 in-0.49 in
Cable Size .25-.49" (.63-1.24)
Cable Specification UL Listed Circuit Wire

Resources/Downloads