text.skipToContent text.skipToNavigation

MST050FE

by Bryant 

Catalog ID: MST050FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, .50-.75"

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 10,000 lbs
Construction Woven
Load Capacity 2000
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Overhead Multiple Strength
Style Closed Mesh, Triple, Double, Single Weave
Type Flexible Eye
UPC 781786282025

Conductor Related

Cable Diameter Range 0.50 in-0.74 in
Cable Size .50-074" (1.27-1.88)
Cable Specification UL Listed Circuit Wire

Resources/Downloads