text.skipToContent text.skipToNavigation

MST125FE

by Bryant 

Catalog ID: MST125FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.25-1.49"

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 30,600 lbs
Construction Woven
Load Capacity 6120
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Overhead Multiple Strength
Style Closed Mesh, Triple, Double, Single Weave
Type Flexible Eye
UPC 781786282087

Conductor Related

Cable Diameter Range 1.25 in-1.49 in
Cable Size 1.25-1.49" (3.17-3.78)
Cable Specification UL Listed Circuit Wire

Resources/Downloads