text.skipToContent text.skipToNavigation

MST175FE

by Bryant 

Catalog ID: MST175FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.75-1.99"

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 48,000 lbs
Construction Woven
Load Capacity 9600
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Overhead Multiple Strength
Style Closed Mesh, Triple, Double, Single Weave
Type Flexible Eye
UPC 781786282124

Conductor Related

Cable Diameter Range 1.75 in-2.24 in
Cable Size 1.75-2.24" (4.44-5.69)
Cable Specification UL Listed Circuit Wire

Resources/Downloads