text.skipToContent text.skipToNavigation

MST250FE

by Bryant 

Catalog ID: MST250FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 2.50-2.99"

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 48,000 lbs
Construction Woven
Load Capacity 9600
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Overhead Multiple Strength
Style Closed Mesh, Triple, Double, Single Weave
Type Flexible Eye
UPC 781786282162

Conductor Related

Cable Diameter Range 2.50 in-2.99 in
Cable Size 2.50-2.99" (6.35-7.59)
Cable Specification UL Listed Circuit Wire

Resources/Downloads