text.skipToContent text.skipToNavigation

MST300FE

by Bryant 

Catalog ID: MST300FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 3.00-3.49"

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 48,000 lbs
Construction Woven
Load Capacity 9600
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Overhead Multiple Strength
Style Closed Mesh, Triple, Double, Single Weave
Type Flexible Eye
UPC 781786282186

Conductor Related

Cable Diameter Range 3.00 in-3.49 in
Cable Size 3.00-3.49" (7.62-8.86)
Cable Specification UL Listed Circuit Wire

Resources/Downloads