text.skipToContent text.skipToNavigation

PA050

by Bryant 

Catalog ID: PA050

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .50-.61" Cable Range

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 2,800 lbs
Construction Woven
Load Capacity 560
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Light Duty Grip
Style Closed Mesh, Single Weave
Type Flexible Eye
UPC 781786280441

Conductor Related

Cable Diameter Range 0.50 in-0.61 in
Cable Size .50-61" (1.27-1.55)
Cable Specification UL Listed Circuit Wire

Resources/Downloads