text.skipToContent text.skipToNavigation

PA075

by Bryant 

Catalog ID: PA075

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .75-.99" Cable Range

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 4,000 lbs
Construction Woven
Load Capacity 800
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Light Duty Grip
Style Closed Mesh, Single Weave
Type Flexible Eye
UPC 781786280489

Conductor Related

Cable Diameter Range 0.75 in-0.99 in
Cable Size .75-.99" (1.90-2.51)
Cable Specification UL Listed Circuit Wire

Logistics

Carton Quantity 10

Resources/Downloads