text.skipToContent text.skipToNavigation

PH050

by Bryant 

Catalog ID: PH050

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, .50-.61" Cable Range

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 4,500 lbs
Construction Woven
Load Capacity 900
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Underground T-Type
Style Closed Mesh, Double Weave
Type Flexible Eye, Short Length
UPC 781786280267

Conductor Related

Cable Diameter Range 0.50 in-0.61 in
Cable Size .50-.61" (1.27-1.55)
Cable Specification UL Listed Circuit Wire

Resources/Downloads