text.skipToContent text.skipToNavigation

PH100

by Bryant 

Catalog ID: PH100

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 1.00-1.49" Cable Range

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 9,600 lbs
Construction Woven
Load Capacity 1920
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Underground T-Type
Style Closed Mesh, Double Weave
Type Flexible Eye, Short Length
UPC 781786280328

Conductor Related

Cable Diameter Range 1.00 in-1.49 in
Cable Size 1.00-1.49" (2.54-3.78)
Cable Specification UL Listed Circuit Wire

Resources/Downloads