text.skipToContent text.skipToNavigation

PH200

by Bryant 

Catalog ID: PH200

Bryant Wire and Cable Management, Pulling Grip, Underground Flexible Eye, 2.00-2.49" Cable Range

Standard Product

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 18,500 lbs
Construction Woven
Load Capacity 3700
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Bryant
Series Underground T-Type
Style Closed Mesh, Double Weave
Type Flexible Eye, Short Length
UPC 781786280366

Conductor Related

Cable Diameter Range 2.00 in-2.49 in
Cable Size 2.00-2.49" (5.08-6.32)
Cable Specification UL Listed Circuit Wire

Resources/Downloads