text.skipToContent text.skipToNavigation

Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

By Bryant 

Catalog ID: MSU2000W1

By Bryant
Catalog ID:  MSU2000W1
Occupancy Sensing Products, Wall Switch, Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Add to List

More Options

Where to Buy

Product Details

General

Color White
Series Ultrasonic
Type Manual/Auto
UPC 781786641273

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 10

Resources and Downloads