- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Locking Devices
- 50A Twist-Lock
- Locking Devices, Locking Devices, Economy, Flanged Inlet, 50A 125/250, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Item Added to Your Cart!
Locking Devices, Locking Devices, Economy, Flanged Inlet, 50A 125/250, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
By Bryant
Catalog ID: CS6375L
Locking Devices, Locking Devices, Economy, Flanged Inlet, 50A 125/250, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
By Bryant
Catalog ID:
CS6375L
Locking Devices, Economy, Flanged Inlet, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
- Metallic flanged casing provides maximum strength and protection
- Thermoset interior provides superior heat resistance
Metallic Flange
Add to List
Add to Project List
More Options
Where to Buy
Get a Quote
Product Details
General
Application | Extra Heavy Duty Industrial |
Color | Black |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Item Type | 50A Male Flanged Inlet |
Material - Mounting Hardware | Screw Mounting |
Number Of Poles | 3-Pole |
Series | Replacement Part |
Style | Heavy Duty |
Type | Locking Inlet |
UPC | 783585320717 |
Dimensions
Display Size | Standard Sized Product |
Length | 2.70 in |
Electrical Ratings
Amperage Rating | 50 A |
Connectivity | Pressure Terminal Screws |
Current Rating | 50 A |
Phase | Single Phase |
Voltage Rating | 125/250 VAC |
Voltage Rating Description | 125/250V AC |
Conductor Related
Number Of Wires | 4-Wire |
Wire Size | #18 AWG to #8 AWG |
Logistics
Carton Quantity | 30 |
Resources and Downloads
Specifications
Catalogs
Please wait, preparing to download your file.