- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Locking Devices
- Midget Twist-Lock
- Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black
Item Added to Your Cart!
Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black
By Bryant
Catalog ID: 7465NB
Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black
By Bryant
Catalog ID:
7465NB
Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black
- Smaller body size for use in tighter fit applications where larger products can't
- Abuse resistant nylon housing
Standard Product
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Extra Heavy Duty Industrial |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Item Type | 15A Midget Male Plug |
Material | Composite |
Material - Mounting Hardware | Cord Mounted |
Number Of Poles | 2-Pole |
OEM Brand Name | Hubbell Bryant |
Style | Non-Grounding |
Type | Connector Body |
UPC | 781786616615 |
Dimensions
Dimensions | 1.25 in x 1.25 in x 1.60 in |
Display Size | Midget Locking |
Height | 1.60 in |
Length | 1.25 in |
Width | 1.25 in |
Electrical Ratings
Amperage Rating | 15 A |
Connectivity | Screw Terminals |
Current Rating | 15 A |
Phase | Single Phase |
Voltage Rating | 125 V |
Voltage Rating Description | 125 V |
Conductor Related
Cord Type | All Listed Portables |
Number Of Wires | 2-Wire |
Wire Size | #18 AWG to #12 AWG |
Certifications and Compliance
Nema Rating | ML-1P |
Logistics
Carton Quantity | 10 |
Resources and Downloads
Catalogs
Catalog Page
Please wait, preparing to download your file.
Related Products