- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Pin & Sleeve
- IEC Mechanical Interlocks
- Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 125/250V AC
Item Added to Your Cart!
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 125/250V AC
By Bryant
Catalog ID: BRY4100MI12W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 125/250V AC
By Bryant
Catalog ID:
BRY4100MI12W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 125/250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight
Watertight
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | High Ampacity Connections |
Color | Orange |
Item Type | Mechanically Interlocked Single |
Material | Composite |
Material - Mounting Hardware | Screw Mounting |
Number Of Poles | 3-Pole |
Series | Non-Fused Interlocks |
Type | Receptacle |
UPC | 781786590267 |
Electrical Ratings
Amperage Rating | 100 A |
Connectivity | Pressure Terminal Screws |
Voltage Rating | 125/250 V |
Wattage | 25000 W |
Conductor Related
Number Of Wires | 4-Wire |
Wire Size | #3 AWG to #1/0 AWG |
Certifications and Compliance
Nema Rating | Non-NEMA |
Logistics
Carton Quantity | 4 |
Resources and Downloads
Specifications
Catalogs
Please wait, preparing to download your file.