text.skipToContent text.skipToNavigation

RRKDK

By Bryant 

Catalog ID: RRKDK

By Bryant
Catalog ID:  RRKDK
TradeSelect, Replacement Rotary Knobs, White and Ivory
Add to List

More Options

Where to Buy

Product Details

General

Application - For Use On N/A
Color
  • Ivory and White
  • Ivoire et blanc
Construction Polycarbonate
Environmental Conditions Indoor Use Only
Number Of Poles N/A
Operating Temperature 32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation Vertical
Style Replacement Knobs
UPC 883778117114

Electrical Ratings

Voltage Rating Description N/A

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 6

Resources and Downloads