- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Straight Blade Devices
- Plugs & Connectors
- Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Orange
Item Added to Your Cart!
Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Orange
By Bryant
Catalog ID: 5156HVO
Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Orange
By Bryant
Catalog ID:
5156HVO
Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Orange
Hi Visibility Version
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Extra Heavy Duty Industrial |
Color | Hi-Viz Orange |
Cord Range | 0.245"-0.655" |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Item Type | Male Plug |
Material | Thermoplastic |
Material - Mounting Hardware | Cord Mounted |
Number Of Poles | 2-Pole |
OEM Brand Name | Hubbell Bryant |
Series | Commercial |
Style | Heavy Duty |
Type | Plug |
UPC | 781786515604 |
Dimensions
Display Size | Standard Sized |
Weight | 0.1 lb |
Electrical Ratings
Amperage Rating | 15 A |
Connectivity | Screw Terminals |
Current / Amperage Rating | 15 A |
Current Rating | 15 A |
Voltage Rating | 125 V |
Voltage Rating Description | 125 V |
Wattage | 1875 |
Conductor Related
Cord Type | All Listed Portables |
Number Of Wires | 3-Wire |
Certifications and Compliance
Nema Rating | 5-15P |
Logistics
Carton Quantity | 10 |
Resources and Downloads
Catalogs
Catalog Page
Please wait, preparing to download your file.