text.skipToContent text.skipToNavigation

Residential Product Solutions

From occupancy sensors and tamper-resistant receptacles to USB charging receptacles, Bryant Electric offers a large range of basic, decorator, and performance-enhanced wiring devices that are styled for good looks and safety, with excellent energy efficiency and advanced connectivity.


Countertop pop up receptacle

Countertop Pop-up Receptacles

15A and 20A spill resistant pop-up Receptacles, UL Listed for countertop applications and permanent installations. Available in 7 finishes.

USB Type A & Type C Charger Devices

USB Type A & Type C Charger Devices

Bryant USB Chargers are available in the new Type-C port, a combination unit with Type A and C, and the legacy Type A, all with more power.

LED Nightlight Wiring Devices

LED Nightlight Wiring Devices

Bryant’s nightlight family of products from Bryant combine the function of a wiring device with the convenience of a nightlight.

Concealed Connections

Concealed Connections

Smart solutions for AV installation in your home.All wires stay hidden behind wall units and entertainment centers, allowing for a clean and flushed look.

Categories

Single Gang Floor Box for Concrete Floors

Featuring recessed design to minimize plug protrusion, post-pour adjust-ability, and line or low voltage options

Learn more