text.skipToContent text.skipToNavigation

GROUNDTAB3/8

by Burndy 

Catalog ID: GROUNDTAB3/8

BurndyWeld Steel Tab, 2 Hole, 3/8" stud

Product Details

General

Physical Attribute - Number of Holes 2
UPC 781810449226
UPC 12 Digit 7818104492266

Dimensions

Dimension - Bolt Hole Size inch 0.375 in
Dimension - Length Overall inch 6 in
Dimension - Width inch 2 in

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads