text.skipToContent text.skipToNavigation

CH14C0

by Burndy 

Catalog ID: CH14C0

Nylon Cable Hanger

Product Details

General

Color Black
Material Nylon 6/6
Mounting Method Screw
UPC 781810336564

Dimensions

Dimension - Bundle Diameter Max inch 7/8
Dimension - Width inch 0.5
Dimension - Width mm 13 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated Yes
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 500 EA
Minimum Pack Quantity 1000
Packaging Type Bag

Resources/Downloads

Sales Drawings